text.skipToContent text.skipToNavigation

Clarity Cat5E Angled - Standard Density Patch Panel - 24 Ports / 6 Port Modules - 1.75in x 19in

PHDPJU24 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand Registered rear-loading individual jack panels utilize reduced-size Clarity Registered 6 and Clarity 5E panel jacks that can be terminated and snap-in from the back of the patch panel. A variety of panel configurations allow a wide choice of field configurable, easy to install horizontal cross connects. Panels are supplied without jacks. Jacks can be ordered individually or in full carton quantities of 24.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Jacks rear load into panels: All terminations done from rear of panel.
  • New positive jack latching design: Secure mounting of jacks into panel.
  • High density solution: Maximizes rack space.
  • Panel jacks support snap-in icons: Easy designation of ports.
  • Universal wiring labels on panel jacks: Supports both T568B and T568A wiring schemes.
  • Includes rear cable management: Maintains good identification and management practices.

Specifications

General Info
Color Black
Type Patch Panel
Material Steel
Finish Metallic
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Warranty Type 5-Year
Standard RoHS
UPC Number 662875618348
Dimensions
Product Depth US 6.45 in
Product Height US 1.72 in
Product Width US 19.0 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Category Performance Application Cat5e
Compatibility HDJ
Number of Ports 24
Rack Units 1 U
Shielded/Unshielded Cable Unshielded

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;